ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
The initial lane alignment process is started when the receiving device de-asserts the SYNC signal, as shown in Figure 8-21. When a logic low is detected on the SYNC input pin, the ADS54J40 starts transmitting comma (K28.5) characters to establish a code group synchronization.
When synchronization is complete, the receiving device asserts the SYNC signal and the ADS54J40 starts the initial lane alignment sequence with the next local multi-frame clock boundary. The ADS54J40 transmits four multi-frames, each containing K frames (K is SPI programmable). Each of the multi-frames contains the frame start and end symbols and the second multi-frame also contains the JESD204 link configuration data.
Figure 8-21 Lane Alignment Sequence