ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| GENERAL | |||||||
| ADC sampling rate | 250 | 1000 | MSPS | ||||
| Resolution | 14 | Bits | |||||
| POWER SUPPLIES | |||||||
| AVDD3V | 3.0-V analog supply | 2.85 | 3.0 | 3.6 | V | ||
| AVDD | 1.9-V analog supply | 1.8 | 1.9 | 2.0 | V | ||
| DVDD | 1.9-V digital supply | 1.7 | 1.9 | 2.0 | V | ||
| IOVDD | 1.15-V SERDES supply | 1.1 | 1.15 | 1.2 | V | ||
| IAVDD3V | 3.0-V analog supply current | VIN = full-scale on both channels | 334 | 360 | mA | ||
| IAVDD | 1.9-V analog supply current | VIN = full-scale on both channels | 359 | 510 | mA | ||
| IDVDD | 1.9-V digital supply current | Eight lanes active (LMFS = 8224) | 197 | 260 | mA | ||
| IIOVDD | 1.15-V SERDES supply current | Eight lanes active (LMFS = 8224) | 566 | 920 | mA | ||
| Pdis | Total power dissipation | Eight lanes active (LMFS = 8224) | 2.71 | 3.1 | W | ||
| IDVDD | 1.9-V digital supply current | Four lanes active (LMFS = 4244) | 211 | mA | |||
| IIOVDD | 1.15-V SERDES supply current | Four lanes active (LMFS = 4244) | 618 | mA | |||
| Pdis | Total power dissipation | Four lanes active (LMFS = 4244) | 2.80 | W | |||
| IDVDD | 1.9-V digital supply current | Four lanes active (LMFS = 4222), 2X decimation | 197 | mA | |||
| IIOVDD | 1.15-V SERDES supply current | Four lanes active (LMFS = 4222), 2X decimation | 593 | mA | |||
| Pdis | Total power dissipation | Four lanes active (LMFS = 4222), 2X decimation | 2.74 | W | |||
| IDVDD | 1.9-V digital supply current | Two lanes active (LMFS = 2221), 4X decimation | 176 | mA | |||
| IIOVDD | 1.15-V SERDES supply current | Two lanes active (LMFS = 2221), 4X decimation | 562 | mA | |||
| Pdis(1) | Total power dissipation | Two lanes active (LMFS = 2221), 4X decimation | 2.66 | W | |||
| Global power-down power dissipation | 139 | 315 | mW | ||||
| ANALOG INPUTS (INAP, INAM, INBP, INBM) | |||||||
| Differential input full-scale voltage | 1.9 | VPP | |||||
| VIC | Common-mode input voltage | 2.0 | V | ||||
| RIN | Differential input resistance | At 170-MHz input frequency | 0.6 | kΩ | |||
| CIN | Differential input capacitance | At 170-MHz input frequency | 4.7 | pF | |||
| Analog input bandwidth (3 dB) | 50-Ω source driving ADC inputs terminated with 50 Ω | 1.2 | GHz | ||||
| CLOCK INPUT (CLKINP, CLKINM) | |||||||
| Internal clock biasing | CLKINP and CLKINM are connected to internal biasing voltage through 400 Ω | 1.15 | V | ||||