ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | DEC MOD EN | 0 | 0 | CTRL FREEZE IL ENGINE |
| W-0h | W-0h | W-0h | W-0h | R/W-0h | W-0h | W-0h | R/W-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | 0 | W | 0h | Must write 0 |
| 3 | DEC MOD EN | R/W | 0h | This bit
enables control of decimation filter mode through the DECFIL
MODE[3:0] register bits. 0 = Default 1 = Decimation mode control is enabled |
| 2-1 | 0 | W | 0h | Must write 0 |
| 0 |
CTRL FREEZE IL ENGINE |
R/W | 0h | This bit
enables control of interleaving engine freeze/unfreeze state using
the FREEZE IL ENGINE register field. 0 = IL Engine continues in its current state (either frozen or unfrozen). 1 = IL Engine state enters a frozen or unfrozen state base on FREEZE IL ENGINE register field setting. |