ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | IL ENGINE FREEZE SECONDARY CONTROL |
| W | W | W | W | W | W | W | R/W |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | 0 | W | 0h | Must write 0 |
| 0 | IL ENGINE FREEZE SECONDARY CONTROL | R/W | 0h | Whenever IL ENGINE freeze is required, this bit needs to be set to 0. |