ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FOVR CHB | 0 | ALWAYS WRITE 1 | 0 | 0 | 0 | 0 | 0 |
W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FOVR CHB | W | 0h | This bit outputs the FOVR signal for channel B on the SDOUT pin. 0 = Normal operation 1 = The FOVR signal is available on the SDOUT pin |
6 | 0 | W | 0h | Must write 0 |
5 | ALWAYS WRITE 1 | R/W | 0h | Must write 1 |
4-0 | 0 | W | 0h | Must write 0 |