ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | FOVR CHA | 0 |
W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | R/W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | 0 | W | 0h | Must write 0 |
1 | FOVR CHA | R/W | 0h | This bit outputs the FOVR
signal for channel A on the PDN pin. FOVR CHA EN (register 1Bh, bit
3) must be enabled for this bit to function. 0 = Normal operation 1 = The FOVR signal of channel A is available on the PDN pin |
0 | 0 | W | 0h | Must write 0 |