ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | FRAMES PER MULTI FRAME (K) | ||||
W-0h | W-0h | W-0h | R/W-8h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | 0 | W | 0h | Must write 0 |
4-0 | FRAMES PER MULTI FRAME (K) | R/W | 8h | These bits set the number of multi frames. Actual K is the value in hex + 1 (that is, 0Fh is K = 16). |