ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
Figure 9-1 and Table 9-2 show the timing for a hardware reset.
Figure 9-1 Hardware Reset Timing Diagram| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| t1 | Power-on delay: delay from power-up to an active high RESET pulse | 1 | ms | ||
| t2 | Reset pulse duration: active high RESET pulse duration | 10 | ns | ||
| t3 | Register write delay: delay from RESET disable to SEN active | 100 | ns | ||