ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | PDN MASK | 0 | 0 | 0 | 0 |
W-0h | W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | 0 | W | 0h | Must write 0 |
4 | PDN MASK | R/W | 0h | This bit enables power-down
via a register bit. 0 = Normal operation 1 = Power-down is enabled by powering down the internal blocks as specified in the selected power-down mask |
3-0 | 0 | W | 0h | Must write 0 |