ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADCx_LOAD_EXT_EST[5:0] | X | X | |||||
R/W-0h | n/a | n/a |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5-0 | ADCx_LOAD_EXT_EST[5:0] | R/W | 0h | External estimate can be loaded into the dc offset
corrector blocks for all four interleaving ADC cores. See the DC Offset Correction Block in the ADS54J40ADS54J40W section for details. |
1-0 | X | n/a | n/a | Don't care |