选择版本
UNIFLASH
适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 CCStudio UniFlash
产品
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
C2000 实时微控制器
多媒体和工业网络 SoC
工业毫米波雷达传感器
汽车毫米波雷达传感器
音频和雷达 DSP SoC
发布信息
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
新增功能
- Device support sync-up with CCS v20.2.0 (AM26D, AM261x, AM263Px, CC27xx, F28E12, F29H85x, MSPM0G5x etc.)
- Updated J-Link support package (v8.34.0)
- Updated AM26x serial flash programming to include ability to perform verification
- Fixed flash programming issues on CC13xx devices
- Fixed issue with running certain CC23xx devices after program load
- Fixed CRC calculation issue in the UniFlash GUI
- various bug fixes