SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
In Figure 7-57 the eCAP operating mode is almost the same as in the previous section except capture events are qualified as either rising or falling edge, this now gives both period and duty cycle information: Period1 = t3 – t1, Period2 = t5 – t3, …etc. Duty Cycle1 (on-time %) = (t2 – t1) / Period1 x 100%, etc. Duty Cycle1 (off-time %) = (t3 – t2) / Period1 x 100%, etc.
Figure 7-57 Capture Sequence for Absolute Time-Stamp, Rising and Falling Edge Detect| Register | Bit | Value |
|---|---|---|
| ECCTL1 | CAP1POL | EC_RISING |
| ECCTL1 | CAP2POL | EC_FALLING |
| ECCTL1 | CAP3POL | EC_RISING |
| ECCTL1 | CAP4POL | EC_FALLING |
| ECCTL1 | CTRRST1 | EC_ABS_MODE |
| ECCTL1 | CTRRST2 | EC_ABS_MODE |
| ECCTL1 | CTRRST3 | EC_ABS_MODE |
| ECCTL1 | CTRRST4 | EC_ABS_MODE |
| ECCTL1 | CAPLDEN | EC_ENABLE |
| ECCTL1 | PRESCALE | EC_DIV1 |
| ECCTL2 | CAP_APWM | EC_CAP_MODE |
| ECCTL2 | CONT_ONESHT | EC_CONTINUOUS |
| ECCTL2 | SYNCO_SEL | EC_SYNCO_DIS |
| ECCTL2 | SYNCI_EN | EC_DISABLE |
| ECCTL2 | TSCTRSTOP | EC_RUN |