SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The Real-time Media Independent Interface (MII_RT) provides a programmable I/O interface for the PRUs to access and control up to two MII ports. The MII_RT module can also be configured to push and pull data independent of the PRU cores.
In order to guarantee the MII_RT I/O timing values published in the device data sheet, the TX_CLK_DELAYn (where n = 0 or 1) bit field in the MII_RT_TXCFG0/1 register must be set to 0h (default value).