SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The CORE, BUS, and IEP Clock all use the 200 MHz SYS_CLK as a source clock. The UART clock is configurable by configuring the UART clock source select register as well as the UART clock divider value register. Each of these clock sources has a configurable clock gate that can be configured with the appropriate clock gate register