SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The L2_MEM_INIT register is used to initialize the data and ECC of the L2OCRAM.
The L2OCRAM is split into four banks.
L2_MEM_INIT_PARTITION0, when programmed to 1, triggers the initialization of Bank0 of L2 OCRAM.
Similarly PARTITION0, 1, 2 and 3 bit fields trigger initialization of Bank 0, 1, 2 and 3 of L2 OCRAM, respectively.
The L2_MEM_INIT_STATUS register shows the status of memory initialization. If the bit field reads ‘1’, it indicates the memory initialization is in progress.
L2_MEM_INIT_DONE_PARTITIONx bit field is set when the memory initialization of corresponding bank of L2OCRAM is complete. Writing ‘1’ to this field clears the field.
The MAILBOX_MEM_INIT, MAILBOX_MEM_INIT_STATUS and MAILBOX_MEM_INIT_DONE registers are associated with Mailbox RAM ECC Initialization
The TPCC_MEM_INIT, TPCC_MEMINIT_STATUS, and TPCC_MEM_INIT_DONE registers are associated with EDMA TPCC memory initialization.