SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Various MMR are present for detecting and injecting errors into VBUS interconnects.
*_BUS_SAFETY_CTRL –
to enable the interconnect for safety
to clear the error status
top level idea of the available bus (cmd,wr,ws,rd) for the particular port and whether the port follows the VBUS protocol or not
*_BUS_SAFETY_FI – To inject fault on
data bus - double error detection(ded) error
data bus - single error detection(sec) error
read, write, command and request bus on safe interconnect
read, write, command and request bus on main interconnect
*_BUS_SAFETY_ERR – Error status register for sec, ded and comparison error. It also indicates if the fault injection has been do successfully done.
*_BUS_SAFETY_ERR_STAT_* - Comparator status register for the respective bus