SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The required IP clocks for the device are generated using the Root clocks mentioned in Root clocks section.
To generate the IP clocks, the root clocks are muxed and divided using the GCM and GCD modules respectively.
The GCM module takes 8 clock sources as inputs and gives an output clock according to the select (MODULEx_CLK_SRC_SEL) provided. Additionally, one can gate the output clock using the clock gating input (MODULEx_CLK_GATE)
The GCM_Divider module takes in an input clock and divides it according to the divider value (MODULEx_CLK_DIV_VAL) provided. Note that to divide the input clock by ‘DIV’ value, the MMR value provided should be ‘DIV-1’