SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Manual Mode allows software to directly control the serial clock output (MDCLK_O), the serial data output enable (MDIO_OE_N), and the serial data output (MDIO_O). The serial data input can also be read (MDIO_I). This mode is enabled when the [31] MANUALMODE bit is set in the MDIO MDIO_POLL_REG register. Manual Mode is intended to be used by software for slow speed general purpose IO operations and not for MDIO PHY operations.