SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Figure 5-7 shows the different stages involved after successful validation of the certificate and the image of the SBL:
R5 SBL available at L2 address 0x70002000
HSM copies 640 bytes from the address 0x70002000 to TCMA start address 0x20000. These 640 bytes consists of IVT and initialization code
After the copy, R5 ROM eclipse process is initiated which involves masking R5 ROM and mapping TCMA start address to 0x0 address
R5 core reset is issued
R5 starts execution from 0x0
Figure 5-7 R5 SBL HandOff