SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The Control module is the main controller for top-level device behavior in various states. This module contains registers for configuration, bootstrap (SOP) signals, I/O terminal pad multiplexing, clock selection, and many other device-level configuration options. MMR (Memory Mapped Registers) are used by software to program the hardware. The register is directly accessible from software because it is mapped into a memory location of the memory-map, such that writing to and reading from that memory location corresponds to writing to and reading from the hardware register. There are various Control Module or CTRLMMR modules defined in this device:
General SoC Control Modules
Pad Configuration Control Modules
Reset and Clocking Control Modules