SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The RX L2 is an optional high performance buffer between the RX L1 FIFO and the PRU. Figure 7-78 illustrates the receive data path using RX L2 buffer. This data path is characterized by multi-word in flight transactions.
Figure 7-78 RX L2 to PRU InterfaceThe 64-byte RX L2 buffer is divided into two 32 byte banks, or ping/pong buffers. When the RX L2 is enabled, the incoming data from the MII RX port will transmit first to the 32 byte RX L1 FIFO. RX L1 pushes data into RX L2, starting when the first byte is ready until the final EOF marker. The RX L2 buffer will apply backpressure to the RX L1 FIFO after RX_L2_EOF event occur and until RX_L2_DONE event. Therefore, it is the PRU firmware’s responsibility to fetch the data in RX L2 before it is overwritten by the cyclic buffer. The RX L1 will remain near empty, with only one byte (nibble) stored.
Each RX L2 bank holds up to 32 bytes of data, and every four nibbles (or 16 bits) of data has a corresponding 8-bit status. The data and status information are stored in packed arrays. In each bank, R2 to R9 contains the data packed array and R10 to R13 contains the status packed array. Figure 7-79 shows the relationship of the data registers and status registers. The RX L2 status registers record status information about the received data, such as ERROR_CRC, RX_ERROR, STATUS_RDY, etc. The RX L2 status register details are described in Table 7-85. Note: RX_RESET clears all Data and Status elements and resets R18.
Figure 7-79 Data and Status Register Dependency