SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
An edge detection within a programmable TBCTR range is added in type 5 ePWM.
This logic is primarily intended to detect an occurrence of a trip event in a configured time window. The window is configured by MIN and MAX values configured in the XMINMAX register sets. Refer to Event Detection for more details.
Using the CAPIN signal and the CAPGATE signal, the Capture Control Logic can generate a CAPEVT signal if an edge is NOT detected within a specified range of TBCTR values. More information about CAPIN and CAPENT is located in Input Signal Detection.