SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Some of the GMPC features described in this section may not be supported on this family of devices. For more information, see GPMC Not Supported Features.
This section describes the bit field to configure to set the GPMC in various memory modes. Table 13-212 and Table 13-213 provide check lists for mode parameters and access type parameters, respectively.
| Register | Bit | Name | Asynchronous | Synchronous | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Single Read Access | Single Write Access | Multiple Read (Page) Access | Multiple Write (Page) Access | Single Read Access | Single Write Access | Multiple Read (Burst) Access | Multiple Write (Burst) Access | |||
| GPMC_CONFIG1_i | 30 | READMULTIPLE | 0x0 | Don't care | 0x1 (1) | Not Supported | 0x0 | Don't care | 0x1 | Don't care |
| GPMC_CONFIG1_i | 29 | READTYPE | 0x0 | Don't care | 0x0 (1) | Not Supported | 0x1 | Don't care | 0x1 | Don't care |
| GPMC_CONFIG1_i | 28 | WRITEMULTIPLE | Don't care | 0x0 | - (1) | Not Supported | Don't care | 0x0 | Don't care | 0x1 |
| GPMC_CONFIG1_i | 27 | WRITETYPE | Don't care | 0x0 | - (1) | Not Supported | Don't care | 0x1 | Don't care | 0x1 |
| Register | Bit | Name | Access Type | ||
|---|---|---|---|---|---|
| non-multiplexed | Address/ Data-Multiplexed | AAD-Multiplexed | |||
| GPMC_CONFIG1_i | 9-8 | MUXADDDATA | 0x0 | 0x2 | 0x1 |