SLUUCH2 March 2021 BQ40Z50-R2
The BQ40Z50-R4 device can permanently disable the battery pack in case of significant overtemperature of the cells detected using the external TS1..4 temperature sensor(s), which are configured to report as cell temperature, Temperature(). For Safety Overtemperature Cell Permanent Fail, the temperature sensor with the highest temperature is used.
| Status | Condition | Action |
|---|---|---|
| Normal | CHARGE mode: All CellVoltageN() <
SOTC:Threshold DISCHARGE or RELAX mode: All CellVoltageN() < SOTD:Threshold | PFAlert()[SOT] = 0 |
| Alert | CHARGE mode: A CellVoltageN() ≥
SOTC:Threshold DISCHARGE or RELAX mode: A CellVoltageN() ≥ SOTD:Threshold | PFAlert()[SOT] = 1 BatteryStatus()[OTA] = 0 |
| Trip | CHARGE mode: A CellVoltageN() ≥ SOTC:Threshold for
SOTC:Delay
duration DISCHARGE or RELAX mode: A CellVoltageN() ≥ SOTD:Threshold for SOTD:Delay duration | PFAlert()[SOT] = 0 PFStatus()[SOT] = 1 BatteryStatus()[OTA] = 1 |