SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Gas Gauging | State | SOH FCC Max cWh | I2 | 0 | 32767 | 6336 | cWh |
Description: Learned SOH FCC Max in cWh. This is used in SOH() calcualtion if [CAPM] = 1, Settings:IT Gauging Ext[SOH_LEARN_EN] = 1 and SOH FCC Max cWh > Design Capacity cWh.