SLUUCH2 March 2021 BQ40Z50-R2
This command enables writing the five advanced charge algorithm charging voltage values in SEALED mode to data flash. The maximum limit on values allowed to write is CHGV Override Max, and the minimum limit on values allowed to write is CHGV Override Min. The format is as follows: aaAAbbBBccCCddDDeeEE, where:
| Value | Description | Unit |
|---|---|---|
| AAaa | Low Temperature Charging Voltage | mV |
| BBbb | Standard Temperature Low Charging Voltage | mV |
| CCcc | Standard Temperature High Charging Voltage | mV |
| DDdd | High Temperature Charging Voltage | mV |
| EEee | Recommended Temperature Charging Voltage | mV |