SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Gas Gauging | IT Cfg | Reference Grid | U1 | 0 | 14 | 4 | — |
Description: Reference Grid point used by Design Resistance. The default setting should be used if the [RSOC_CONV] feature is enabled. Otherwise, grid point 11 should be used to ensure resistance updates fast enough at the grid where discharge termination occurs.