SLUUCH2 March 2021 BQ40Z50-R2
The charge termination condition must be met to enable valid charge termination. The BQ40Z50-R4 device has the following actions at charge termination, based on the flags settings:
| Status | Condition | Action |
|---|---|---|
| Charging | GaugingStatus()[DSG] = 0 | Charge Algorithm active |
| Valid Charge Termination | All of the following conditions must occur for two consecutive 40-s periods: Charging (that is, BatteryStatus[DSG] = 0) AND AverageCurrent() < Charge Term Taper Current AND Max cell voltage1..4 + Charge Term Voltage ≥ ChargingVoltage() / number of cells in series AND [TAPER_VOLT] = 0 AND The accumulated change in capacity > 0.25 mAh. | ChargingStatus()[VCT] = 1 ChargingStatus()[MCHG] = 1 ChargingVoltage() = Charging Algorithm ChargingCurrent() = Charging Algorithm BatteryStatus()[FC] = 1 and GaugingStatus()[FC] = 1 if SOCFlagConfig A[FCSETVCT] = 1 BatteryStatus()[TCA] = 1 and GaugingStatus()[TCA] = 1 if SOCFlagConfig B[TCASETVCT] = 1 |
Setting [TAPER_VOLT] causes Charge Term Charging Voltage to be used in place of ChargingVoltage() / the number of cells in series for a valid charge termination condition.