SLUUCH2 March 2021 BQ40Z50-R2
This read-word function returns the number of discharge cycles the battery has experienced. The default value is stored in the data flash value Cycle Count, which is updated in runtime.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x17 | CycleCount() | R | R/W | R/W | Word | U2 | 0 | 65535 | cycles |