SLUUCH2 March 2021 BQ40Z50-R2
The BQ40Z50-R4 device can be checked for the firmware version of the IC. The firmware revision returns on ManufacturerBlockAccess() or ManufacturerData() in the following format: DDddVVvvBBbbTTZZzzRREE, where:
| Value | Description |
|---|---|
| DDdd | Device Number |
| VVvv | Version |
| BBbb | Build Number |
| TT | Firmware Type |
| ZZzz | Impedance Track Version |
| RR | Reserved |
| EE | Reserved |