SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Lifetimes | Temperature-Charge | Max Delta Cell Temp | I1 | –128 | 127 | 0 | °C |
Description: Maximum reported temperature delta in CHARGE mode for TSx inputs configured as cell temperature