SLUUCH2 March 2021 BQ40Z50-R2
This read-block function returns ManufacturerInfo by default. The command also returns a response to MAC command in order to maintain compatibility of the MAC system in bq30zxy family.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x23 | ManufacturerData() | R | R | R | Block | Mixed | — | — | — |