SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Lifetimes Configuration | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | SEALED_RESET |
| RSVD (Bits 15–1): Reserved. Do not use. | ||
| SEALED_RESET (Bit 0): Enables reset of Lifetime Data | ||
| 1 = | Enabled | |
| 0 = | Disabled | |