SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| TMP468 | Temp6 Configuration | Offset Ptr | H2 | 0x00 | 0xFF | 0x68 | Hex | Remote Temperature 6 Offset Register Pointer |
| TMP468 | Temp6 Configuration | Offset Data | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex | Remote Temperature 6 Offset Register Data |
| TMP468 | Temp6 Configuration | nFactor Ptr | H1 | 0x00 | 0xFF | 0x69 | Hex | Remote Temperature 6 η-Factor Register Pointer |
| TMP468 | Temp6 Configuration | nFactor Data | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex | Remote Temperature 6 η-Factor Register Data |
| TMP468 | Temp6 Configuration | ThermLimit1 Ptr | H1 | 0x00 | 0xFF | 0x6a | Hex | Remote Temperature 6 THERM Limit Register Pointer |
| TMP468 | Temp6 Configuration | ThermLimit1 Data | H2 | 0x0000 | 0xFFFF | 0x7FC0 | Hex | Remote Temperature 6 THERM Limit Register Data |
| TMP468 | Temp6 Configuration | ThermLimit2 Ptr | H1 | 0x00 | 0xFF | 0x6b | Hex | Remote Temperature 6 THERM2 Limit Register Pointer |
| TMP468 | Temp6 Configuration | ThermLimit2 Data | H2 | 0x0000 | 0xFFFF | 0x7FC0 | Hex | Remote Temperature 6 THERM2 Limit Register Data |