SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Elevated Degrade | ERM Voltage Threshold | I2 | 0 | 32767 | 4000 | mV |
Description: This sets the voltage threshold above which Accumulated ERM Time will count when [ERM_MODE] is set.