SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | IATA | IATA Wake AbsRSOC | U1 | 0 | 100 | 10 | % |
Description: On wake up from IATA shutdown, if IATA Delay Time = 0, and if true RSOC is ≤ IATA Wake AbsRSOC, then the true value of remaining capacity and FCC will be immediately displayed on wake up.