SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Elevated Degrade Configuration | H1 | 0x00 | 0xFF | 0x15 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | ERETM_MAX_T | ERETM_MODE | ERETM_TIME | ERM_MODE | ERM_TIME |
| RSVD (Bits 7–5): Reserved. Do not use. | ||
| ERETM_MAX_T (Bit 4): | ||
| 1 = | Enables ERETM Temperature Max Threshold for immediate [ERETM] mode | |
| 0 = | Disables ERETM Temperature Max Threshold for immediate [ERETM] mode | |
| ERETM_MODE (Bit 3): | ||
| 1 = | Uses voltage thresholds for ERETM | |
| 0 = | Uses RSOC thresholds for ERETM | |
| ERETM_TIME (Bit 2): | ||
| 1 = | Enables ERETM | |
| 0 = | Disables ERETM | |
| ERM_MODE (Bit 1): | ||
| 1 = | Uses voltage thresholds for ERM | |
| 0 = | Uses RSOC thresholds for ERM | |
| ERM_TIME (Bit 0): | ||
| 1 = | Enables ERM | |
| 0 = | Disables ERM | |