SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Temperature Ranges | Hysteresis Temp T5 | I1 | –128 | 127 | 1 | °C |
Description: This is the temperature hysteresis applied when temperature is increasing from standard low temperature to T5 recommended temperaure range .