SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Ship | Auto Ship time | U2 | 0 | 65535 | 1440 | min |
Description: The BQ40Z50-R4 device will automatically enter SHUTDOWN mode after staying in SLEEP mode without communication for this amount of time when Power Config[AUTO_SHIP_EN] = 1.