SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithm | Degrade Mode 1 | Voltage Degradation | I2 | 0 | 32767 | 40 | mV |
Description: This sets the amount of voltage degradation from the charging voltage that will occur at the Mode 1 level if this feature is enabled.