SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Cell Balancing Config | Start Rsoc for Bal in Sleep | U1 | 0 | 100 | 95 | % |
Description: This sets the RSOC threshold below which cell balancing in sleep (if enabled) will be permitted to start. This works in conjunction with the Start time for Bal in Sleep requirement.