| RSVD (Bits 7–5):
Reserved. Do not use. |
|
|
|
| GPIO_PF (Bit 4): GPIO
control during permanent failure |
|
1 = |
Enabled |
|
0 = |
Disabled |
|
|
|
| GPIO_EN (Bit 3): GPIO
Mode Enable |
|
1 = |
Enabled |
|
0 = |
Disabled |
|
|
|
| BTP_MODE (Bit 2): |
|
1 = |
BTP is triggered based on state of
charge. |
|
0 = |
BTP is triggered based on capacity
(default). |
|
|
|
| BTP_POL (Bit 1): Controls
polarity of the BTP pin |
|
1 = |
BTP pin is asserted high when BTP is
triggered. |
|
0 = |
BTP pin is asserted low when BTP is
triggered (default). |
|
|
|
| BTP_EN (Bit 0): Enables
assertion of the BTP pin |
|
1 = |
Enables assertion of the BTP pin when BTP
is triggered. |
|
0 = |
Disables assertion of the BTP pin when BTP
is triggered (default). |