| RSVD (Bit 15): Reserved |
|
| CC_SEALED_EN (Bit 14):
Enables writing the Advanced Charging Algorithm charging current values in SEALED
mode to data flash by the ManufacturerAccess() 0x00B2
ChargingCurrentOverride command mode to data flash |
|
1 = |
Enabled |
|
0 = |
Disabled |
|
| CV_SEALED_EN (Bit 13):
Enables writing the Advanced Charging Algorithm charging voltage values in SEALED
mode to data flash by the ManufacturerAccess()0x00B0
ChargingVoltageOverride command |
|
1 = |
Enabled |
|
0 = |
Disabled |
|
| HT_INHIB_DIS (Bit 12): High Temperature Disable |
| 0 = | HT inhibit enabled |
|
| HIBAT_CHG (Bit 11): See the Charging Voltage sections below. |
| 1 = | Enabled |
| 0 = | Disabled |
|
| TAPER_VOLT (Bit 10): Uses fixed
Charge Term Charging Voltage |
| 1 = | Uses fixed Charge Term Charging Voltage for Charge Termination |
| 0 = | Uses ChargingVoltage() for Charge Termination |
|
| RTORCC (Bit 9): Uses the first of
runtime or cycle count degrade when also enabled |
| 1 = | Enabled |
| 0 = | Disabled |
|
| RUNTIME_DEGRADE (Bit 8): Runtime-based charging voltage or charging current degradation |
| 1 = | Degrade CC/CV based on runtime |
| 0 = | No degradation of CC/CV based on runtime |
|
| CYCLE_DEGRADE (Bit 7): Cycle Count based charging voltage or charging current degradation |
| 1 = | Degrade CC/CV based on Cycle Count |
| 0 = | No degradation of CC/CV based on Cycle Count |
| | |
| SOH_DEGRADE (Bit 6): SOH-based charging voltage or charging current degradation |
| 1 = | Degrade CC/CV based on SOH |
| 0 = | No degradation of CC/CV based on SOH |
| | |
| DEGRADE_CC (Bit 5): Enables charging current degradation based on Cycle Count or SOH. |
| 1 = | Enables Charging Current degradation |
| 0 = | Disables Charging Current degradation |
| | |
| COMP_IR (Bit 4): Enables IR
compensation at the system level to ensure the correct voltage level required for a
specific charging voltage at the battery terminals |
| 1 = | Enables system level IR compensation |
| 0 = | Disables system level IR compensation |
| | |
| CS_CV (Bit 3): This enables the cell swelling control under specific cell voltage and cell temperature thresholds by reducing the charging voltage. |
| 1 = | Enables cell swelling control |
| 0 = | Disables cell swelling control |
| | |
| SOC_CHARGE (Bit 2) |
| 1 = | Enables SOC threshold to replace voltage thresholds (CLV, CMV, and CHV) in Advanced Charging Algorithm |
| 0 = | Uses voltage thresholds (CLV, CMV, and CHV) in Advanced Charging Algorithm |
| | |
| CCC (Bit 1) |
| 1 = | Enables Charging Loss Compensation feature |
| 0 = | Disables Charging Loss Compensation (default) |
| | |
| CRATE (Bit 0): Charge Current
rate |
| 1 = | ChargingCurrent() adjusted based on FullChargeCapacity() / DesignCapacity() |
| 0 = | No adjustment to ChargingCurrent() (default) |