SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Elevated Degrade | ERETM Temperature Threshold | I2 | 0 | 32767 | 3123 | 0.1 K |
Description: This sets the temperature threshold above which Accumulated ERETM Time will count when RSOC or voltage condition is met.