SLUUCH2 March 2021 BQ40Z50-R2
This read-word function returns the theoretical pack voltage. The default value is stored in data flash value Design Voltage.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x19 | DesignVoltage() | R | R/W | R/W | Word | U2 | 7000 | 18000 | 14400 | mV |