SLUUCH2 March 2021 BQ40Z50-R2
This command returns the cell voltages, PACK voltage, BAT voltage, cell currents, cell powers, power, and average power. For a description of returned data values, see the ManufacturerAccess() version of the same command in Section 17.1.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x71 | DAStatus1() | — | R | R | Block | — | — | — | — | — |