SLUUCH2 March 2021 BQ40Z50-R2
The value of TurboVload() is taken from the cell model and combined with that of the other cells, as Vload is a parameter modeling the entire pack. TurboVload() may be explained as the total voltage the cells would show after providing power for a long period; after all current stops, the voltage is measured about 1 ms afterwards.
Used in conjunction with TurboRhfEffective(), this helps to determine which trigger voltage threshold to use so that the system does not fall below its dropout voltage.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x69 | TurboVload() | R | R | R | Word | I2 | 0 | 32767 | — | mV |