SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | LED Configuration | H1 | 0x0000 | 0xFFFF | 0x00D0 | Hex |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RSVD | RSVD | RSVD | RSVD | LED ONFC | BLINK MIDPT | LEDIF CUV | LED PFON |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LEDC1 | LEDC0 | LEDPF1 | LEDPF0 | LEDMODE | LEDCHG | LEDRCA | LEDR |
| RSVD (Bits 15–12): Reserved. Do not use. | ||
| LEDONFC (Bit 11): Enables the LED display to stay on showing charge even after full charge (FC) has been achieved. With this bit set, the LED will stay on after FC until the LED FC Time has expired. | ||
| 1 = | Enables LED display functionality after FC until the LED FC Time has expired | |
| 0 = | Disables LED display after FC | |
| BLINKMIDPT (Bit 10): Enables LED blinking until the midpoint of each LED segment. The blinking occurs between the bottom and the midway point of each programmed segment level; thus, providing more granularity as to where the charge level is within that LED segment. | ||
| 1 = | Enables LED blinking until the midway point of each segment charge levels | |
| 0 = | Disables LED blinking | |
| LEDIFCUV (Bit 9): Enables LED display functionality even under CUV conditions without a charger connected (no charging occurring). This option should be used with care so as to not discharge the battery too low. | ||
| 1 = | Enables LED display functionality even under CUV conditions without a charger connected | |
| 0 = | Disables LED display functionality even under CUV conditions without a charger connected | |
| LEDPFON (Bit 8): LED in PF Mode Enable | ||
| 1 = | Display available in PF Mode | |
| 0 = | Display not available in PF mode (default) | |
| LEDC1, LEDC0 (Bit 7, Bit 6): LED Current sink | ||
| 0, 0 = | 0.94-mA average LED current (default) | |
| 0, 1 = | 1.87-mA average LED current | |
| 1, 0 = | 2.81-mA average LED current | |
| 1, 1 = | 3.75-mA average LED current | |
| LEDPF1, LEDPF0 (Bit 5, Bit 4): LED Display PF Error Code | ||
| 0, 0 = | PF Error Code not available | |
| 0, 1 = | PF Error Code shown after SOC if DISP is held low for LED Hold Time (default) | |
| 1, 0 = | PF Error code shown if the DISP button is pressed (high-to-low transition of the pin is detected). | |
| 1, 1 = | PF Error Code shown after SOC | |
| LEDMODE (Bit 3): LED Display Capacity Selector | ||
| 1 = | Display ASOC/DC | |
| 0 = | Display RSOC (default) | |
| LEDCHG (Bit 2): LED Display During Charging | ||
| 1 = | Enabled | |
| 0 = | Disabled | |
| LEDRCA (Bit 1): Flashing of LED Display when [RCA] is set. | ||
| 1 = | Enabled | |
| 0 = | Disabled | |
| LEDR (Bit 0): LED Display activation at exit of device reset | ||
| 1 = | Enabled | |
| 0 = | Disabled | |