SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Charging Configuration Ext | H1 | 0x00 | 0x03 | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | CELL_VAL1 | CELL_VAL0 |
| RSVD (Bit 7-2): Reserved. Do not use | ||
| CRATE (Bit 0-1): JEITA charging voltage is determined based on either max cell, min cell or average cell voltage | ||
| 1, 1 = | Reserved | |
| 1, 0 = | JEITA charging voltage determined based on average cell voltage | |
| 0, 1 = | JEITA charging voltage determined based on min cell voltage | |
| 0, 0 = | JEITA charging voltage determined based on max cell voltage (default) | |