ZHCSH90A January 2015 – December 2017 VSP5324-Q1
PRODUCTION DATA.
This is a digital gain mode register. All bits default to 0 after reset.
| D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 |
| X | GAIN_CH2[3:0] | ||||||
| R/W-0 | R/W-0 | ||||||
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| X | GAIN_CH1[3:0] | ||||||
| R/W-0 | R/W-0 | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| D15-D12 | X | R/W | 0 | Don't care bits |
| D11-D8 | GAIN_CH2[3:0] | R/W | 0 | Channel 2 gain These bits set the programmable gain of channel 2 |
| D7-D4 | X | R/W | 0 | Don't care bits |
| D3-D0 | GAIN_CH3[3:0] | R/W | 0 | Channel 1 gain These bits set the programmable gain of channel 1 |